Distribution block (PDBFS220)

Distribution block PDBFS220

Product Details:

Manufacturer part number: PDBFS220

Brand: EATON

Price: 86.39

Delivery time: 3 Days


Technical Data:

Core cross section: 40 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PDBFS220

Part Number
PDBFS220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core cross section
(mm²)

86.39 €

3 3 Days 40

Loading...

  1. 1

Basic information

With seal head false Number of poles 1

This page is Distribution block, part number PDBFS220.
You can find the detail information about specifications and dimensions on part number PDBFS220.

Variation of this product

Part Number
PDBFS204
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core cross section
(mm²)

56.86 €

3 98 Days 10

Tech Support