Tool quick-release fastener handle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

APZB

Part Number
APZB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.98 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 100 Model Mounting kit
Height(mm) 150 Depth(mm) 20 RAL-number 7035
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Plastic Suitable for enclosure building height(mm) 0

This page is Tool quick-release fastener handle, part number APZB.
You can find the detail information about specifications and dimensions on part number APZB.

Tech Support