Traverse (XSFS08)

Traverse XSFS08

Product Details:

Manufacturer part number: XSFS08

Brand: EATON

Price: 60.77

Delivery time: 25 Days


Technical Data:

Depth: 666 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XSFS08

Part Number
XSFS08
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Depth
(mm)

60.77 €

1 25 Days 666

Loading...

  1. 1

Basic information

Width(mm) 19 Height(mm) 48 Type of accessory Other
Material Steel

This page is Traverse, part number XSFS08.
You can find the detail information about specifications and dimensions on part number XSFS08.

Variation of this product

Part Number
XSFS06
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Depth
(mm)

49.78 €

1 9 Days 466

Tech Support