Bottom plate (AFP-8-CS)

Bottom plate AFP-8-CS

Product Details:

Manufacturer part number: AFP-8-CS

Brand: EATON

Price: 26.70

Delivery time: 3 Days


Technical Data:

Width: 732 mm

Suitable for enclosure building width: 800 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AFP-8-CS

Part Number
AFP-8-CS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Suitable for enclosure building width
(mm)

26.70 €

1 3 Days 732800

Loading...

  1. 1

Basic information

Colour Grey Model Floor plate Height(mm) 3.5
Depth(mm) 172 RAL-number 7035 Max. load capacity(kg) 0
Suitable for enclosure building depth(mm) 0 Material Metal Suitable for enclosure building height(mm) 0

This page is Bottom plate, part number AFP-8-CS.
You can find the detail information about specifications and dimensions on part number AFP-8-CS.

Variation of this product

Part Number
AFP-3-CS
AFP-4-CS
AFP-5-CS
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Suitable for enclosure building width
(mm)

9.29 €

1 5 Days 262300

12.27 €

50 3 Days 332400

18.20 €

1 5 Days 432500

Tech Support