Manufacturer part number: T-CI43
Brand: EATON
Price: 104.67 €
Delivery time: 3 Days
Width: 350 mm
Height: 225 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T-CI43
Version as door for disconnecting switch interlocking | false | Colour | Other | Model | Protective door |
---|---|---|---|---|---|
Depth(mm) | 45 | EMC-version | false | Material | Plastic |
Degree of protection (IP) | IP65 | Surface finishing | Untreated | Version as glazed door | true |
Degree of protection (NEMA) | Other |
This page is Door, part number T-CI43.
You can find the detail information about specifications and dimensions on part number T-CI43.
Part Number |
---|
T-CI23 |
T-CI44 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
44.51 € | 2 | 5 Days | 225 | 162.5 | |||
176.30 € | 1 | 5 Days | 350 | 350 |