Manufacturer part number: D3-CI
Brand: EATON
Price: 2.49 €
Delivery time: 3 Days
Width: 200 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D3-CI
Colour | Black | Model | Other | Height(mm) | 100 |
---|---|---|---|---|---|
Depth(mm) | 2 | RAL-number | 0 | Max. load capacity(kg) | 0 |
Suitable for enclosure building width(mm) | 0 | Suitable for enclosure building depth(mm) | 0 | Material | Other |
Suitable for enclosure building height(mm) | 0 |
This page is Gasket, part number D3-CI.
You can find the detail information about specifications and dimensions on part number D3-CI.
Part Number |
---|
D4-CI |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) |
---|---|---|---|---|---|---|
3.10 € | 20 | 3 Days | 320 |