Manufacturer part number: XPL08
Brand: EATON
Price: 342.98 €
Delivery time: 11 Days
Width: 800 mm
Height: 35 mm
Suitable for enclosure building width: 800 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XPL08
Colour | Stainless steel | RAL-number | 0 | With cable entry | false |
---|---|---|---|---|---|
Suitable for enclosure building depth(mm) | 0 | Modular spacing(mm) | 12.5 | Construction type | Assembly kit |
Material | Steel | Number of height units | 0 | With lock | false |
Surface finishing | Galvanized | For internal separation form 2a | true | For internal separation form 2b | true |
For internal separation form 3a | true | For internal separation form 3b | true | For internal separation form 4a | true |
For internal separation form 4b | false |
This page is Partitions, part number XPL08.
You can find the detail information about specifications and dimensions on part number XPL08.
Part Number |
---|
XPL06 |
XPL10 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Suitable for enclosure building width (mm) |
---|---|---|---|---|---|---|---|---|
284.69 € | 1 | 7 Days | 600 | 65 | 600 | |||
404.56 € | 1 | 11 Days | 1000 | 50 | 1000 |