High-precision contacts, loose

High-precision contacts, loose
[Specifications]
・Connection Type: THT (soldering), wire wrap THT (soldering)
・Grid(mm): 2.54
・Contact Material: CuZn-alloy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SIL 1 G
SIL 1 Z
SK 2 G
SK 3 G
SK 4 Z
SK 5 G
SK 5 Z
SK 8 G
SK 11 Z
SK 13 G X 2
SK 14 Z X 2
SK 19 G
SK 19 Z
SK 40 G
SK 41 G
SK 41 Z
SK B 5 Z
SK B 9 Z
TF G
WWPS 1 G
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Surface Contact /Contact Sleeve Surface Nominal Current
(A)
Contact Material Nominal Voltage Insert Depth Insulating Body Material Test Voltage Temperature Range Contact Spring Class Of Inflammability Inner Contact Spring Material Inner Contact Spring Surface Connection Type Type
100 Quote Ni+≥0.2µm Au, Ni+4...6µm Sngold-plated1.5CuZn-alloy60 V DC2.5 to 3.6mm-1000 V-gold-plated-CuBe-alloyNi+0.75µm AuTHT (soldering)female
100 Quote Ni+≥0.2µm Au, Ni+4...6µm Sntin-plated1.5CuZn-alloy60 V DC2.5 to 3.6mm-1000 V-gold-plated-CuBe-alloyNi+0.75µm AuTHT (soldering)female
100 Quote Ni+≥0.2µm Au, Ni+4...6µm Sngold-plated1.5CuZn-alloy60 V DC--1000 V-gold-plated---THT (soldering)male
100 Quote Ni+≥0.2µm Au, Ni+4...6µm Sngold-plated1.5CuZn-alloy60 V DC--1000 V-gold-plated---THT (soldering)male
100 Quote Ni+≥0.2µm Au, Ni+4...6µm Sntin-plated1.5CuZn-alloy60 V DC--1000 V-gold-plated---THT (soldering)male
100 Quote Ni+≥0.2µm Au, Ni+4...6µm Sngold-plated1.5CuZn-alloy60 V DC--1000 V-gold-plated---THT (soldering)male
100 Quote Ni+≥0.2µm Au, Ni+4...6µm Sntin-plated1.5CuZn-alloy60 V DC--1000 V-gold-plated---THT (soldering)male
100 Quote Ni+≥0.2µm Au, Ni+4...6µm Sngold-plated1.5CuZn-alloy60 V DC--1000 V-gold-plated---THT (soldering)male
100 Quote -tin-plated-----------wire wrap THT (soldering)male
100 Quote Ni+≥0.2µm Au, Ni+4...6µm Sngold-plated1.5CuZn-alloy60 V DC2.5 to 3.6mm-1000 V-gold-plated-CuBe-alloyNi+0.75µm AuTHT (soldering)female
100 Quote Ni+≥0.2µm Au, Ni+4...6µm Sntin-plated1.5CuZn-alloy60 V DC--1000 V-----THT (soldering)male
100 Quote Ni+≥0.2µm Au, Ni+4...6µm Sngold-plated1.5CuZn-alloy60 V DC2.5 to 3.6mm-1000 V-gold-plated-CuBe-alloyNi+0.25µm AuTHT (soldering)female
100 Quote Ni+≥0.2µm Au, Ni+4...6µm Sntin-plated1.5CuZn-alloy60 V DC2.5 to 3.6mm-1000 V-gold-plated-CuBe-alloyNi+0.25µm AuTHT (soldering)female
100 Quote Ni+≥0.2µm Au, Ni+4...6µm Sngold-plated1.5CuZn-alloy60 V DC--1000 V-----THT (soldering)male
100 Quote Ni+≥0.2µm Au, Ni+4...6µm Sngold-plated1.5CuZn-alloy60 V DC--1000 V-----THT (soldering)male
100 Quote Ni+≥0.2µm Au, Ni+4...6µm Sntin-plated1.5CuZn-alloy60 V DC--1000 V-----THT (soldering)male
100 Quote Ni+4...6µm Sn-3CuZn-alloy150 V DC2.5 to 6mm-1000 V-gold-plated-CuBe-alloyNi+0.75µm AuTHT (soldering)female
100 Quote Ni+4...6µm Sn-3CuZn-alloy150 V DC2.5 to 6mm-1000 V-gold-plated-CuBe-alloyNi+0.75µm AuTHT (soldering)female
100 Quote Ni+≥0.2µm Augold-plated1.5CuZn-alloy100 V DC2.5 to 3.6mmPTFE1000 V-200°C to +260°C-UL 94 V-0CuBe-alloyNi+0.75µm AuTHT (soldering)female
100 Quote Ni+≥0.2µm Augold-plated1.5CuZn-alloy60 V DC2.5 to 3.6mm-1000 V-gold-plated-CuBe-alloyNi+0.75µm AuTHT (soldering)female

Loading...

  1. 1

Basic information

Grid(mm) 2.54

Tech Support