Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10006835 |
10036998 |
10037001 |
10144351 |
10144623 |
IB 3 |
IB 5 |
IB 7 |
IB 12 |
IB 17 |
IB 18 |
IBT 9 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Dielectric Strength (kV/mm) | Form Stability | |
---|---|---|---|---|---|---|---|---|
- | 100 | Quote | polyamide 4.6, GF reinforced | 30 | -40°C to +250°C(1.8 MPa) | |||
- | 100 | Quote | polyamide 4.6, GF reinforced | 30 | -40°C to +250°C(1.8 MPa) | |||
- | 100 | Quote | polyamide 4.6, GF reinforced | 30 | -40°C to +250°C(1.8 MPa) | |||
- | 100 | Quote | thermoplastic resin | 38 | -40°C to +200°C | |||
- | 100 | Quote | polyamide 4.6, GF reinforced | 30 | -40°C to +250°C(1.8 MPa) | |||
- | 100 | Quote | polyamide 4.6, GF reinforced | 30 | -40°C to +250°C(1.8 MPa) | |||
- | 100 | Quote | polyamide 4.6, GF reinforced | 30 | -40°C to +250°C(1.8 MPa) | |||
- | 100 | Quote | polyamide 4.6, GF reinforced | 30 | -40°C to +250°C(1.8 MPa) | |||
- | 100 | Quote | thermoplastic resin | 38 | -40°C to +200°C | |||
- | 100 | Quote | thermoplastic resin | 38 | -40°C to +200°C | |||
- | 100 | Quote | polyamide 4.6, GF reinforced | 30 | -40°C to +250°C(1.8 MPa) | |||
- | 100 | Quote | PTFE (fluoropolymer) | 40 | -260°C to +250°C |
Loading...
Class Of Inflammability | UL 94 V-0 | Version | insulating bushes |
---|