Fin Coolers

Fin Coolers
Fin coolers in special design
especially suitable for thermoelectric elements (Peltier-elements) and similar power modules
compact design with reduced volume
large surface, therefore more efficient than extruded profiles
particularly low heat resistance with forced air cooling
ideally fitted thermotechnical and in the basic material pressed in lamellas are additionally mounted with thermal conductive glues to avoid air pockets
accurately flat milled surfaces
very low roughness
machining for module mounting according to drawing
heat bridges (spacing bridges) on request
lapped surface on request
customer specific special design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KTE 2

Part Number
KTE 2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Thermal Resistance(K/W) 0.86 - 0.3 Width(mm) 100 Height(mm) 46
Plate Thickness(mm) 8

This page is Fin Coolers, part number KTE 2.
You can find the detail information about specifications and dimensions on part number KTE 2.

Tech Support