Hghly Heat-conductive Silocon Foil

Hghly Heat-conductive Silocon Foil
Highly heat-conductive silocon foil
smooth, elastic and compressible
equals uneven surfaces very well (Gap-Filler)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GEL 05 200 X 300
GEL 10 200 X 300
GEL 15 200 X 300
GEL 20 200 X 300
GEL G 05 200 X 300
GEL G 1 200 X 300
GEL G 4 200 X 300
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Thickness Dielectric Strength Class Of Inflammability Thermal Resistance Elongation Version
1 Quote 0.5±⁰.¹  mm14 kV/mm (AC)UL 94 V-04.45 °C cm²/ᵂ100 %standard
1 Quote 1±⁰.² mm14 kV/mm (AC)UL 94 V-06.64 °C cm²/ᵂ100 %standard
1 Quote 1.5±⁰.² mm14 kV/mm (AC)UL 94 V-08.96 °C cm²/ᵂ100 %standard
1 Quote 2±⁰.³ mm14 kV/mm (AC)UL 94 V-09.78 °C cm²/ᵂ100 %standard
1 Quote 5±⁰.⁵ mm8 kV/mm (AC)UL 94 V-027.23 °C cm²/ᵂ60 %polyamide film mash reinforced, adherent layer on one side
1 Quote 1±⁰.² mm8 kV/mm (AC)UL 94 V-17.56 °C cm²/ᵂ60 %polyamide film mash reinforced, adherent layer on one side
1 Quote 4±⁰.⁴ mm8 kV/mm (AC)UL 94 V-022.96 °C cm²/ᵂ60 %polyamide film mash reinforced, adherent layer on one side

Loading...

  1. 1

Basic information

Colour dark gray Thermal Conductivity(W/m·K) 1.5 Temperature Range -60°C to +200°C
Material GEL foil Hardness 49 Shore 00

Tech Support