Mounting Pads

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MDA 07
MDA 09
MDA 12
MDB 07
MDB 10
MDC 13
MLW 32
MLW 51
MRL 20
MS 34-518
MS 53-3
MS 53-7
MS 53-25
MS 54-25
MS 56-15
MS 58-5
MS 58-7
MS 58-15
MS 84-4
MS 183-25
MS 183-35
MS 184-25
MS 184-35
MS 3518-25
MS 3518-35
MS 4016
MS 510-15
MS 923-25
US 58-4
US 512-4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material For Transistor Temperature Range Class Of Inflammability

-

100 Quote polyamide 6 (nylon)--30°C to +110°CUL 94 V-2

-

100 Quote polyamide 6 (nylon)--30°C to +110°CUL 94 V-2

-

100 Quote polyamide 6 (nylon)--30°C to +110°CUL 94 V-2

-

100 Quote polyamide 6 (nylon)--30°C to +110°CUL 94 V-2

-

100 Quote polyamide 6 (nylon)--30°C to +110°CUL 94 V-2

-

100 Quote polyamide 6 (nylon)--30°C to +110°CUL 94 V-2

-

100 Quote polyamide 6 (nylon)--40°C to +120°CUL 94 V-2

-

100 Quote polyamide 6 (nylon)--40°C to +120°CUL 94 V-2

-

100 Quote polyamide 6 (nylon)--40°C to +120°CUL 94 V-2

0.13 €

100 Quote polyamide 6, GF reinforcedTO 5/TO 18permanent up to 100°CUL 94 V-0

-

100 Quote polyamide 6, GF reinforcedTO 5permanent up to 100°CUL 94 V-0

-

100 Quote polyamide 6, GF reinforcedTO 5-40°C to +205°CUL 94 V-0 (at thickness ≥3mm), UL 94 V-1

-

100 Quote polyamide 6, GF reinforcedTO 5permanent up to 100°CUL 94 V-0

-

100 Quote polyamide 6, GF reinforcedTO 5permanent up to 100°CUL 94 V-0

-

100 Quote polyamide 6, GF reinforcedTO 5-6 p.permanent up to 100°CUL 94 V-0

-

100 Quote polyamide 6, GF reinforcedTO 5-8 p.permanent up to 100°CUL 94 V-0

-

100 Quote polyamide 6, GF reinforcedTO 5-8 p.permanent up to 100°CUL 94 V-0

-

100 Quote polyamide 6, GF reinforcedTO 5-8 p.permanent up to 100°CUL 94 V-0

-

100 Quote polyamide 6, GF reinforcedTO 8permanent up to 100°CUL 94 V-0

-

100 Quote polyamide 6, GF reinforcedTO 18permanent up to 100°CUL 94 V-0

-

100 Quote polyamide 6, GF reinforcedTO 18permanent up to 100°CUL 94 V-0

-

100 Quote polyamide 6, GF reinforcedTO 18permanent up to 100°CUL 94 V-0

-

100 Quote polyamide 6, GF reinforcedTO 18-40°C to +205°CUL 94 V-0 (at thickness ≥3mm), UL 94 V-1

-

100 Quote polyamide 6, GF reinforcedTO 18, TO 5permanent up to 100°CUL 94 V-0

-

100 Quote polyamide 6, GF reinforcedTO 18, TO 5permanent up to 100°CUL 94 V-0

-

100 Quote polyamide 6, GF reinforcedmax. 16 contactspermanent up to 100°CUL 94 V-0

-

100 Quote polyamide 6, GF reinforcedTO 5-10 p.permanent up to 100°CUL 94 V-0

-

100 Quote polyamide 6, GF reinforcedTO 92permanent up to 100°CUL 94 V-0

-

100 Quote polyamide 6, GF reinforcedTO 5-40°C to +205°CUL 94 V-0 (at thickness ≥3mm), UL 94 V-1

-

100 Quote polyamide 6, GF reinforcedTO 5-40°C to +205°CUL 94 V-0 (at thickness ≥3mm), UL 94 V-1

Loading...

  1. 1

Tech Support