Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to | Minimum order quantity | Volume Discount | Material | Surface | Length (mm) | Width (mm) | Height (mm) | Thermal Resistance (k/W) | For Transistor | Version | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | AL2O3 - ceramics | black anodised, solder pins tin plated | 19.05 | 14.5 | 16.75 | 21 | TO 220 | tinned solder lug/horizontal installation | |||
1 | Quote | aluminium | black anodised, solder pins tin plated | 19.05 | 14.5 | 12.7 | 21 | TO 220 | without solder lug | |||
1 | Quote | aluminium | black anodised, solder pins tin plated | 25.4 | 14.5 | 13.51 | 21 | TO 220 | tinned solder lug/vertical installation | |||
1 | Quote | aluminium | black anodised, solder pins tin plated | 28.58 | 14.5 | 13.51 | 21 | TO 220 | tinned solder lug/vertical installation | |||
1 | Quote | aluminium | black anodised, solder pins tin plated | 38.1 | 14.5 | 16.75 | 16 | TO 220 | tinned solder lug/horizontal installation | |||
1 | Quote | aluminium | black anodised, solder pins tin plated | 38.1 | 14.5 | 12.7 | 16 | TO 220 | without solder lug | |||
1 | Quote | aluminium | black anodised, solder pins tin plated | 47.63 | 14.5 | 13.51 | 16 | TO 220 | tinned solder lug/vertical installation | |||
1 | Quote | aluminium | black anodised, solder pins tin plated | 44.45 | 14.5 | 13.51 | 16 | TO 220 | tinned solder lug/vertical installation | |||
1 | Quote | aluminium | black anodised, solder pins tin plated | 36.3 | 25.4 | 12.7 | 13 | TO 218 | tinned solder lug/vertical installation | |||
1 | Quote | aluminium | black anodised, solder pins tin plated | 15.24 | 14.5 | 12.7 | 26 | TO 220 | without solder lug | |||
1 | Quote | aluminium | black anodised, solder pins tin plated | 24.77 | 14.5 | 13.51 | 26 | TO 220 | tinned solder lug/vertical installation | |||
1 | Quote | aluminium | black anodised, solder pins tin plated | 21.59 | 14.5 | 13.51 | 26 | TO 220 | tinned solder lug/vertical installation | |||
1 | Quote | aluminium | black anodised, solder pins tin plated | 20 | 20 | 36 | 9.8 | TO 220 | tinned solder lug/vertical installation | |||
1 | Quote | aluminium | black anodised | 19.05 | 21.84 | 10.2 | 21.2 | TO 220 | - |
Loading...
Configure
Basic Attributes
Material
Surface
Length(mm)
Width(mm)
Height(mm)
Thermal Resistance(k/W)
For Transistor
Version
Type
Optional Attributes