Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to | Minimum order quantity | Volume Discount | Material | Surface | Length (mm) | Width (mm) | Height (mm) | Thermal Resistance (k/W) | For Transistor | Version | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | aluminium | black anodised | 7 | 25 | 20.5 | 25 | TO 220 | without solder lug | |||
1 | Quote | aluminium | solderable surface | 29.4 | 25 | 8.3 | 18 | TO 218 | with solder lug for vertical installation | |||
1 | Quote | aluminium | solderable surface | 29.4 | 25 | 8.3 | 18 | TO 220 | with solder lug for vertical installation | |||
1 | Quote | aluminium | solderable surface | 29.4 | 25 | 8.3 | 18 | TO 220 | with solder lug for vertical installation | |||
1 | Quote | aluminium | black anodised | 29.4 | 25 | 8.3 | 18 | TO 220 | with solder lug for vertical installation | |||
1 | Quote | aluminium | black anodised | 29.4 | 25 | 8.3 | 18 | TO 220 | with solder lug for vertical installation | |||
1 | Quote | copper (Cu) | solderable surface | 27 | 20 | 13 | 19 | TO 220, TO 248, SIP-Multiwatt, TO 247, TO 218 | with solder lug for horizontal installation | |||
1 | Quote | copper (Cu) | solderable surface | 27 | 20 | 13 | 18.4 | TO 220, TO 248, SIP-Multiwatt, TO 247, TO 218 | without solder lug | |||
1 | Quote | copper (Cu) | solderable surface | 32 | 20 | 13 | 18.4 | TO 220, TO 248, SIP-Multiwatt, TO 247, TO 218 | with solder lug for vertical installation | |||
1 | Quote | copper (Cu) | solderable surface | 27 | 20 | 9 | 20.5 | TO 220, TO 248, SIP-Multiwatt, TO 247, TO 218 | with solder lug for horizontal installation | |||
1 | Quote | copper (Cu) | solderable surface | 27 | 20 | 9 | 20.2 | TO 220, TO 248, SIP-Multiwatt, TO 247, TO 218 | without solder lug | |||
1 | Quote | copper (Cu) | solderable surface | 32 | 20 | 9 | 19.7 | TO 220, TO 248, SIP-Multiwatt, TO 247, TO 218 | with solder lug for vertical installation | |||
1 | Quote | aluminium | black anodised | 25.4 | 14.5 | 13.51 | 21 | TO 220 | tinned solder lug/vertical installation | |||
1 | Quote | aluminium | black anodised | 28.58 | 14.5 | 13.51 | 21 | TO 220 | tinned solder lug/vertical installation |
Loading...
Configure
Basic Attributes
Material
Surface
Length(mm)
Width(mm)
Height(mm)
Thermal Resistance(k/W)
For Transistor
Version
Type
Optional Attributes