Finger-shaped Heat Sinks with Perforation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FK 201 SA 3 TO 3
FK 201 SA CB SOT 32
FK 202 SA CB SOT 32
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Thermal Resistance
(k/W)
For Transistor

0.84 €

100 12 Days 25.46TO 3

0.84 €

100 12 Days 25.46SOT 32, TO 66, TO 3, SOT 9

0.84 €

100 12 Days 12.78SOT 32, TO 66, TO 3, SOT 9

Loading...

  1. 1

Basic information

Material aluminium Surface black anodised Length(mm) 45
Width(mm) 45 Version with perforation

Tech Support