Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ICK PGA 6 X 6 X 14 |
ICK PGA 8 X 8 X 12 |
ICK PGA 9 X 9 |
ICK PGA 11 X 11 |
ICK PGA 14 X 14 X 12 |
ICK PGA 17 X 17 |
Part Number | Related to | Minimum order quantity | Volume Discount | Length (mm) | Width (mm) | Height (mm) | Thermal Resistance (k/W) | Plate Thickness (mm) | Dissipation Loss | |
---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 14 | 14 | 14 | 20 - 8 | 2.5 | 6.4 W | |||
1 | Quote | 23 | 23 | 12.3 | 14.8 - 4 | 2.5 | 8.1 W | |||
1 | Quote | 24.2 | 24.2 | 12.3 | 14 - 3.3 | 3.5 | 3 W | |||
1 | Quote | 24.76 | 27.95 | 15.24 | 10.9 - 2.6 | 3.5 | 4.5 W | |||
1 | Quote | 36 | 36 | 12.3 | 9.8 - 2.1 | 3.5 | 5.3 W | |||
1 | Quote | 43.1 | 43.1 | 16.51 | 8.6 - 2.3 | 4 | 6.9 W |
Loading...
Surface | black anodised | Way Of Fixation | thermal conductive foil, thermal conductive adhesive | Socket | universal |
---|
Configure
Basic Attributes
Length(mm)
Width(mm)
Height(mm)
Thermal Resistance(k/W)
Plate Thickness(mm)
Dissipation Loss
Type
Optional Attributes