Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to | Minimum order quantity | Volume Discount | Length (mm) | Width (mm) | Height (mm) | Thermal Resistance (k/W) | Plate Thickness (mm) | Dissipation Loss | Design | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 10 | 10 | 6.5 | 25 - 18 | 2 | 2.5 W | rectangle | |||
1 | Quote | 10 | 10 | 12.5 | 22.5 - 15.5 | 2 | 2.8 W | rectangle | |||
1 | Quote | 14 | 14 | 6.5 | 9 - 4.5 | 2 | 5 W | rectangle | |||
1 | Quote | 14 | 14 | 10 | 8.8 - 4.2 | 2 | 5.1 W | rectangle | |||
1 | Quote | 17.3 | 17.3 | 20 | 7.89 - 2.5 | 3.5 | 6.3 W | rectangle | |||
1 | Quote | 18 | 18 | 6.5 | 7 - 3.5 | 2 | 7.7 W | rectangle | |||
1 | Quote | 18 | 18 | 10 | 6.8 - 3 | 2 | 8 W | rectangle | |||
1 | Quote | 22 | 22 | 6.5 | 6.4 - 3.25 | 2 | 13.3 W | rectangle | |||
1 | Quote | 25 | 25 | 6.5 | 5.8 - 3.5 | 2 | 12.9 W | rectangle | |||
1 | Quote | 25 | 25 | 12.5 | 5.3 - 2.1 | 2 | 14.1 W | rectangle | |||
1 | Quote | 25 | 25 | 18.5 | 5.2 - 1.25 | 2 | 14.4 W | rectangle | |||
1 | Quote | 29 | 29 | 10 | 5.7 - 2.5 | 3.5 | 13.1 W | rectangle | |||
1 | Quote | 29 | 29 | 20 | 3.7 - 1.25 | 3.5 | 20.2 W | rectangle | |||
1 | Quote | 32.7 | 32.7 | 20 | 3.7 - 1 | 3.5 | 20.4 W | rectangle | |||
1 | Quote | 36.4 | 36.4 | 10 | 4.7 - 1.75 | 3.5 | 16 W | rectangle | |||
1 | Quote | 36.4 | 36.4 | 15 | 3.9 - 1.25 | 3.5 | 19.2 W | rectangle | |||
1 | Quote | 36.4 | 36.4 | 20 | 3.2 - 0.95 | 3.5 | 22 W | rectangle | |||
1 | Quote | 40 | 40 | 10 | 4.6 - 1.25 | 3.5 | 16.3 W | rectangle | |||
1 | Quote | 40 | 40 | 20 | 3.5 - 0.9 | 3.5 | 21.4 W | rectangle | |||
1 | Quote | 45 | 45 | 10 | 4.7 - 1 | 3.5 | 16 W | rectangle | |||
1 | Quote | 50 | 50 | 10 | 2.7 - 0.5 | 3.5 | 20 W | rectangle | |||
1 | Quote | 50 | 50 | 20 | 2.7 - 0.5 | 3.5 | 27.7 W | rectangle | |||
1 | Quote | 50 | 50 | 25 | 2.4 - 0.5 | 3.5 | 31.2 W | rectangle | |||
1 | Quote | 50 | 50 | 50 | 4.05 - 0.25 | 3.5 | 14.32 W | rectangle | |||
1 | Quote | 12 | 12 | 7.5 | 10.85 - 5.1 | 2.5 | 4.6 W | dome |
Loading...
Surface | Al-natural | Way Of Fixation | thermal conductive foil, thermal conductive adhesive | Socket | universal |
---|
Configure
Basic Attributes
Length(mm)
Width(mm)
Height(mm)
Thermal Resistance(k/W)
Plate Thickness(mm)
Dissipation Loss
Design
Type
Optional Attributes