U-Extruded Heat Sinks for DIL and SMD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ICK 35 SA

Part Number
ICK 35 SA
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Surface black anodised Length(mm) 35 Width(mm) 18.5
Height(mm) 15 Thermal Resistance(k/W) 15 Plate Thickness(mm) 1.2

This page is U-Extruded Heat Sinks for DIL and SMD, part number ICK 35 SA.
You can find the detail information about specifications and dimensions on part number ICK 35 SA.

Tech Support