Roof-mounted Cooling Unit Blue E+

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3185730

Part Number
3185730
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,678.57 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Model Air/air Voltage type AC Height(mm) 308
Width(mm) 700 Depth(mm) 560 Function master/slave true
With temperature control true Operating voltage at AC 50 Hz(V) 110|240 Operating voltage at AC 60 Hz(V) 110|240
Ambient temperature during operating(°C) 20-55 With heating function false

This page is Roof-mounted Cooling Unit Blue E+, part number 3185730.
You can find the detail information about specifications and dimensions on part number 3185730.

Tech Support