Manufacturer part number: 7643350
Brand: RITTAL
Price: 282.30 €
Delivery time: 7 Days
Depth: 350 mm
Height: 600 mm
Number of height units: 12 HE
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7643350
Model | Other | Number of doors | 1 | RAL-number | 7035-EV000270 |
---|---|---|---|---|---|
Width(mm) | 600 | Degree of protection (IP) | Other | Colour | Grey |
Demountable | false | Material | Steel | Modular spacing | Other |
With front door | true | With roof plate | false | With sidewall | false |
Surface finishing | Powder coating | Mounting level | Front side | With earthing | false |
Type of profile rail | None | Type of ventilation | None |
This page is Wall-mounted IT Distributor, part number 7643350.
You can find the detail information about specifications and dimensions on part number 7643350.
Part Number |
---|
7641350 |
7645350 |
7646400 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Depth (mm) | Height (mm) | Number of height units (HE) |
---|---|---|---|---|---|---|---|---|
277.22 € | 1 | Available | 7 Days | 350 | 380 | 7 | ||
347.49 € | 1 | Available | 7 Days | 350 | 760 | 15 | ||
355.27 € | 1 | Available | 7 Days | 400 | 800 | 15 |