KX Terminal box (1505000)

KX Terminal box 1505000
  • Volume Discount

Product Details:

Manufacturer part number: 1505000

Brand: RITTAL

Price: 59.38

Delivery time: 7 Days


Technical Data:

Impact strength: IK08

Degree of protection (IP): IP66

Degree of protection (NEMA): NEMA 4

Surface protection: Primed

Width: 500 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1505000

Part Number
1505000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Impact strength Degree of protection (IP) Degree of protection (NEMA) Surface protection Width
(mm)
Depth
(mm)
Material

59.38 €

1 Available 7 Days IK08IP66NEMA 4Primed500120Steel

Loading...

  1. 1

Basic information

Colour Other Rated insulation voltage Ui(V) 0 Cover attachment Snapped on
Mounting method Surface mounted (plaster) Type of inlet Swivel Number of inlets 0
Extension possible false For Ex-Zone dust None Halogen free false
Sealable false Plate thickness cabinet(mm) 1.25 Working temperature(°C) -
With transparent cover false For Ex-zone gas None With cover false
Explosion-tested version false Max. conductor cross section(mm²) - Circuit integrity None

This page is KX Terminal box, part number 1505000.
You can find the detail information about specifications and dimensions on part number 1505000.

Variation of this product

Part Number
1502000
1503000
1504000
1506000
1507000
1508000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Impact strength Degree of protection (IP) Degree of protection (NEMA) Surface protection Width
(mm)
Depth
(mm)
Material

42.22 €

1 Available 7 Days IK08IP66NEMA 4Primed200120Steel

47.75 €

1 Available 7 Days IK08IP66NEMA 4Primed300120Steel

53.27 €

1 Available 7 Days IK08IP66NEMA 4Primed400120Steel

65.49 €

1 Available 7 Days IK08IP66NEMA 4Primed600120Steel

56.70 €

1 Available 7 Days IK08IP66NEMA 4Primed300120Steel

62.96 €

1 Available 7 Days IK08IP66NEMA 4Primed400120Steel

Tech Support