AX Compact Enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1432000
1434000
1444000
1446000
1448000
1453000
1466000
1468000
1479000
1480000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of locks Impact strength Degree of protection (IP) Degree of protection (NEMA) Width
(mm)
Height
(mm)
Depth
(mm)

112.07 €

1 Available 7 Days 1IK09IP66NEMA 4X250350150

152.35 €

1 Available 7 Days 2IK09IP66NEMA 4X300400200

184.43 €

1 Available 7 Days 2IK09IP66NEMA 4X400400200

235.16 €

1 Available 7 Days 2IK09IP66NEMA 4X400600200

240.67 €

1 Available 7 Days 2IK08IP56NEMA 12400400200

431.21 €

1 Available 7 Days 2IK09IP66NEMA 4X500500300

331.68 €

1 Available 7 Days 2IK09IP66NEMA 4X600600200

499.84 €

1 Available 7 Days 2IK09IP66NEMA 4X600800300

1,037.11 €

1 Available 7 Days 3IK08IP56NEMA 128001000300

830.56 €

1 Available 7 Days 3IK09IP66NEMA 4X8001000300

Loading...

  1. 1

Basic information

Colour Grey Number of doors 1 RAL-number 7035-EV000270
Floor installation possible false With mounting plate true Wall fastening possible true
Suitable for outdoor set-up true Mounting plate depth-adjustable false Pitched roof false
With backside door false Surface finishing Powder coating With ventilation door false
With glazed door false Material quality Other Wall build in false
Suitable for metrical mounting false Tackable false EMC-version false
Pole fastening false Material Plastic

Tech Support