AX Compact Enclosure (1005000)

AX Compact Enclosure 1005000
  • Volume Discount

Product Details:

Manufacturer part number: 1005000

Brand: RITTAL

Price: 289.30

Delivery time: 7 Days


Technical Data:

Number of locks: 1

Number of doors: 1

RAL-number: -

Impact strength: -

Degree of protection (IP): IP66


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1005000

Part Number
1005000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of locks Number of doors RAL-number Impact strength Degree of protection (IP) Degree of protection (NEMA) Surface finishing Width
(mm)
Height
(mm)
Depth
(mm)
Material
-

289.30 €

1 Available 7 Days 11--IP66NEMA 4XOther300380210Stainless steel

Loading...

  1. 1

Basic information

Colour Other Floor installation possible false With mounting plate true
Wall fastening possible true Suitable for outdoor set-up false Mounting plate depth-adjustable false
Pitched roof false With backside door false With ventilation door false
With glazed door false Material quality Other Wall build in false
Suitable for metrical mounting false Tackable false EMC-version false
Pole fastening false

This page is AX Compact Enclosure, part number 1005000.
You can find the detail information about specifications and dimensions on part number 1005000.

Variation of this product

Part Number
1003000
1006000
1007000
1008000
1009000
1010000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of locks Number of doors RAL-number Impact strength Degree of protection (IP) Degree of protection (NEMA) Surface finishing Width
(mm)
Height
(mm)
Depth
(mm)
Material
-

258.57 €

1 Available 7 Days 11--IP66NEMA 4XOther300300210Stainless steel
-

319.00 €

1 Available 7 Days 11--IP66NEMA 4XOther380380210Stainless steel
-

420.77 €

1 Available 7 Days 21--IP66NEMA 4XOther500500210Stainless steel
-

398.38 €

1 Available 7 Days 21--IP66NEMA 4XOther380600210Stainless steel
-

398.38 €

1 Available 7 Days 11--IP66NEMA 4XOther600380210Stainless steel
-

514.77 €

1 Available 7 Days 21--IP66NEMA 4XOther600600210Stainless steel

Tech Support