Configure

Free-standing Enclosure System

Part number:

Still undefined. 30 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Colour

    Number of doors

    RAL-number

    Degree of protection (IP)

    Degree of protection (NEMA)

    Surface finishing

    Width

    (mm)

    Height

    (mm)

    Depth

    (mm)

    Minimum order quantity
    Other
    1
    7035
    IP55
    NEMA 12
    Powder coating
    600
    1800
    300
    1 pieces
    Other
    1
    7035
    IP55
    NEMA 12
    Powder coating
    600
    2000
    300
    1 pieces
    Other
    1
    7035
    IP55
    NEMA 12
    Powder coating
    800
    1800
    300
    1 pieces
    Other
    1
    7035
    IP55
    NEMA 12
    Powder coating
    800
    2000
    300
    1 pieces
    Other
    2
    7035
    IP55
    NEMA 12
    Powder coating
    1200
    1800
    300
    1 pieces
    Other
    2
    7035
    IP55
    NEMA 12
    Powder coating
    1200
    2000
    300
    1 pieces
    Other
    1
    7035
    IP55
    NEMA 12
    Powder coating
    600
    1800
    400
    1 pieces
    Grey
    1
    7035-EV000270
    IP66
    NEMA 4
    Powder coating
    600
    1800
    400
    1 pieces
    Other
    1
    7035
    IP55
    NEMA 12
    Powder coating
    800
    1800
    400
    1 pieces
    Grey
    1
    7035-EV000270
    IP66
    NEMA 4
    Powder coating
    800
    1800
    400
    1 pieces
    Other
    1
    7035
    IP55
    NEMA 12
    Powder coating
    800
    2000
    400
    1 pieces
    Other
    1
    7035
    IP55
    NEMA 12
    Powder coating
    800
    2000
    500
    1 pieces
    Other
    1
    7035
    IP55
    NEMA 12
    Powder coating
    800
    2000
    600
    1 pieces
    Grey
    1
    7035-EV000270
    IP66
    NEMA 4
    Powder coating
    800
    2000
    600
    1 pieces
    Other
    2
    7035
    IP55
    NEMA 12
    Powder coating
    1000
    1800
    400
    1 pieces
    Other
    2
    7035
    IP55
    NEMA 12
    Powder coating
    1200
    1800
    400
    1 pieces
    Other
    2
    7035
    IP55
    NEMA 12
    Powder coating
    1600
    1800
    400
    1 pieces
    Other
    2
    7035
    IP55
    NEMA 12
    Powder coating
    1200
    2000
    400
    1 pieces
    Other
    2
    7035
    IP55
    NEMA 12
    Powder coating
    1200
    2000
    500
    1 pieces
    Other
    2
    7035
    IP55
    NEMA 12
    Powder coating
    1200
    2000
    600
    1 pieces
    Other
    2
    7035
    IP55
    NEMA 12
    Powder coating
    1800
    2000
    500
    1 pieces
    Stainless steel
    1
    Stainless steel
    IP55
    NEMA 12
    Other
    600
    1600
    400
    1 pieces
    Stainless steel
    1
    Stainless steel
    IP66
    NEMA 4X
    Other
    600
    1600
    400
    1 pieces
    Stainless steel
    1
    Stainless steel
    IP55
    NEMA 12
    Other
    600
    1800
    500
    1 pieces
    Stainless steel
    1
    Stainless steel
    IP55
    NEMA 12
    Other
    800
    1800
    500
    1 pieces
    Stainless steel
    1
    Stainless steel
    IP66
    NEMA 4X
    Other
    800
    1800
    500
    1 pieces
    Stainless steel
    1
    Stainless steel
    IP55
    NEMA 12
    Other
    800
    2000
    600
    1 pieces
    Stainless steel
    1
    Stainless steel
    IP66
    NEMA 4X
    Other
    800
    2000
    600
    1 pieces
    Stainless steel
    1
    Stainless steel
    IP55
    NEMA 12
    Other
    1000
    1800
    400
    1 pieces
    Stainless steel
    2
    Stainless steel
    IP55
    NEMA 12
    Other
    1200
    2000
    500
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    699.78 €
    ( 832.74 € )
    7 working days
    740.07 €
    ( 880.68 € )
    7 working days
    756.89 €
    ( 900.70 € )
    7 working days
    794.45 €
    ( 945.40 € )
    7 working days
    998.11 €
    ( 1,187.75 € )
    7 working days
    1,138.22 €
    ( 1,354.48 € )
    7 working days
    740.07 €
    ( 880.68 € )
    7 working days
    921.56 €
    ( 1,096.66 € )
    7 working days
    794.45 €
    ( 945.40 € )
    7 working days
    998.11 €
    ( 1,187.75 € )
    7 working days
    833.45 €
    ( 991.81 € )
    7 working days
    879.66 €
    ( 1,046.80 € )
    7 working days
    907.11 €
    ( 1,079.46 € )
    7 working days
    1,109.34 €
    ( 1,320.11 € )
    7 working days
    996.66 €
    ( 1,186.03 € )
    7 working days
    1,034.22 €
    ( 1,230.72 € )
    7 working days
    1,344.78 €
    ( 1,600.29 € )
    7 working days
    1,177.22 €
    ( 1,400.89 € )
    7 working days
    1,209.00 €
    ( 1,438.71 € )
    7 working days
    1,240.78 €
    ( 1,476.53 € )
    7 working days
    1,714.28 €
    ( 2,039.99 € )
    7 working days
    2,578.58 €
    ( 3,068.51 € )
    7 working days
    3,557.18 €
    ( 4,233.04 € )
    7 working days
    2,698.57 €
    ( 3,211.30 € )
    7 working days
    3,058.49 €
    ( 3,639.60 € )
    7 working days
    4,067.16 €
    ( 4,839.92 € )
    7 working days
    3,640.52 €
    ( 4,332.22 € )
    7 working days
    4,653.43 €
    ( 5,537.58 € )
    7 working days
    3,444.16 €
    ( 4,098.55 € )
    7 working days
    4,733.95 €
    ( 5,633.40 € )
    7 working days