KX Bus enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1585000
1586000
1610000
1611000
1612000
1613000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Number of locks Number of doors Rated insulation voltage Ui
(V)
RAL-number Impact strength Cover attachment Floor installation possible Mounting method Type of inlet With mounting plate Wall fastening possible Suitable for outdoor set-up Mounting plate depth-adjustable Number of inlets Degree of protection (IP) Extension possible For Ex-Zone dust Pitched roof Degree of protection (NEMA) With backside door Surface finishing With ventilation door With glazed door Halogen free Sealable Material quality Wall build in Surface protection Plate thickness cabinet
(mm)
Suitable for metrical mounting Width
(mm)
Height
(mm)
Tackable Working temperature
(°C)
Depth
(mm)
With transparent cover EMC-version Pole fastening For Ex-zone gas With cover Explosion-tested version Max. conductor cross section
(mm²)
Circuit integrity Material
-

284.68 €

1 Available 7 Days Stainless steel11-Stainless steel--false--falsefalsefalsefalse-IP66--falseNEMA 4XfalseOtherfalsefalse--Otherfalse--false400200false-120-falsefalse-----Stainless steel
-

316.48 €

1 Available 7 Days Stainless steel11-Stainless steel--false--falsefalsefalsefalse-IP66--falseNEMA 4XfalseOtherfalsefalse--Otherfalse--false600200false-120-falsefalse-----Stainless steel

118.78 €

1 Available 7 Days Other--0-IK08Snapped on-Surface mounted (plaster)Swivel----0IP65falseNone-NEMA 12----falsefalse--Primed1.25-400---155false--Nonefalsefalse-NoneSteel

133.38 €

1 Available 7 Days Other--0-IK08Snapped on-Surface mounted (plaster)Swivel----0IP65falseNone-NEMA 12----falsefalse--Primed1.25-400---155false--Nonefalsefalse-NoneSteel

171.75 €

1 Available 7 Days Other--0-IK08Snapped on-Surface mounted (plaster)Swivel----0IP65falseNone-NEMA 12----falsefalse--Primed1.25-600---155false--Nonefalsefalse-NoneSteel

215.30 €

1 Available 7 Days Other--0-IK08Snapped on-Surface mounted (plaster)Swivel----0IP65falseNone-NEMA 12----falsefalse--Primed1.25-800---155false--Nonefalsefalse-NoneSteel

Loading...

  1. 1

Tech Support