Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1301000 |
1545000 |
1546000 |
1547000 |
1548000 |
1549000 |
1550000 |
1551000 |
1552000 |
1553000 |
1554000 |
1555000 |
1556000 |
1557000 |
1574000 |
1575000 |
1576000 |
1577000 |
1578000 |
1579000 |
1584000 |
1587000 |
1588000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Impact strength | Degree of protection (NEMA) | Plate thickness cabinet (mm) | Width (mm) | Depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
- | 383.46 € | 1 | Available | 7 Days | - | NEMA 4X | 1.5 | 200 | 155 | |
54.30 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 150 | 80 | ||
50.90 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 200 | 80 | ||
66.10 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 200 | 80 | ||
54.30 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 150 | 120 | ||
52.22 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 200 | 120 | ||
64.90 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 200 | 120 | ||
48.33 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 150 | 80 | ||
59.38 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 200 | 80 | ||
49.99 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 150 | 120 | ||
59.23 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 200 | 120 | ||
65.81 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 300 | 120 | ||
73.69 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 300 | 120 | ||
73.69 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 200 | 120 | ||
65.06 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 200 | 155 | ||
72.53 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 300 | 155 | ||
77.43 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 380 | 155 | ||
86.99 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 300 | 155 | ||
109.96 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 300 | 155 | ||
135.19 € | 1 | Available | 7 Days | IK08 | NEMA 4 | 1.25 | 300 | 155 | ||
- | 207.56 € | 1 | Available | 7 Days | - | NEMA 4X | 1.25 | 200 | 120 | |
- | 235.75 € | 1 | Available | 7 Days | - | NEMA 4X | 1.25 | 200 | 155 | |
- | 272.89 € | 1 | Available | 7 Days | - | NEMA 4X | 1.25 | 380 | 155 |
Loading...
Colour | Other | Rated insulation voltage Ui(V) | 0 | Cover attachment | Snapped on |
---|---|---|---|---|---|
Mounting method | Surface mounted (plaster) | Type of inlet | Swivel | Number of inlets | 0 |
Degree of protection (IP) | IP66 | Extension possible | false | For Ex-Zone dust | None |
Halogen free | false | Sealable | false | Surface protection | Galvanic/electrolytic zinc plated |
Working temperature(°C) | - | With transparent cover | false | For Ex-zone gas | None |
With cover | false | Explosion-tested version | false | Max. conductor cross section(mm²) | - |
Circuit integrity | None | Material | Steel |