Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21700647
Type of housing | Straight | Pollution degree | 3 | Material housing | Zinc |
---|---|---|---|---|---|
Material of contact surface | Gold | With protective conductor | false | Contact type | Pin |
Locking mechanism | Swivel | Inflammability class of insulation material acc. with UL94 | - | Over voltage category | III |
Screened | true | Type of electric connection | Insulation displacement connection | Diameter connector(mm) | 16.8 |
Min. number of insertion cycles | 100 | Ambient temperature(°C) | -25|85 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | - |
Material thread ring | Zinc die-cast | Connectable conductor cross section multi-wired(mm²) | 22-26 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | - |
Rated voltage(V) | 60 | Number of control contacts | 4 | Number of data contacts | 4 |
For cable outer diameter(mm) | 6.2|9.7 | Coating housing | Other | Connectable conductor cross section solid-core(mm²) | 22-26 |
Thread size M(mm) | 12 | Connection type | Insulation displacement connector | With status indication | false |
Rated current In(A) | 1 |
This page is ED-IE-AX-MD--PN--FC, part number 21700647.
You can find the detail information about specifications and dimensions on part number 21700647.