EPIC KIT H-BE

EPIC KIT H-BE

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Made in Germany
· Uncomplicated ordering
· No misplaced orders
· Pre-packed kits with compatible components

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
75009635
75009636
75009637
75009638
75009639
75009640
75009641
75009642
75009643
75009644
75009645
75009646
75009647
75009648
75009649
75009650
75009651
75009652
75009653
75009654
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type Locking mechanism Position cable feed Mounting method Number of conduit inlets Height
(mm)

17.70 €

1 Available 5 Days PinSingle locking leverAbove-652

19.63 €

1 Available 5 Days PinSingle locking leverSideways-652

17.88 €

1 Available 5 Days BusSingle locking leverBelowSurface mounting627.8

30.87 €

1 Available 5 Days BusSingle locking leverSidewaysSurface mounting657

73.07 €

1 Available 5 Days BusSingle locking leverBelow-654.8

20.75 €

1 Available 5 Days PinDouble locking leversAbove-1052

22.45 €

1 Available 5 Days PinDouble locking leversSideways-1052

22.32 €

1 Available 5 Days BusDouble locking leversBelowSurface mounting1027.8

50.07 €

1 Available 5 Days BusDouble locking leversSidewaysSurface mounting1057

65.70 €

1 Available 5 Days BusDouble locking leversBelow-1054.8

23.10 €

1 Available 5 Days PinDouble locking leversAbove-1661

25.32 €

1 Available 5 Days PinDouble locking leversSideways-1661

26.87 €

1 Available 5 Days BusDouble locking leversBelowSurface mounting1627.8

34.77 €

1 Available 5 Days BusDouble locking leversSidewaysSurface mounting1664

53.18 €

1 Available 5 Days BusDouble locking leversBelow-1663.6

28.50 €

1 Available 5 Days PinDouble locking leversAbove-2461

30.62 €

1 Available 5 Days PinDouble locking leversSideways-2461

31.62 €

1 Available 5 Days BusDouble locking leversBelowSurface mounting2427.8

77.15 €

1 Available 5 Days BusDouble locking leversSidewaysSurface mounting2464

79.37 €

1 Available 5 Days BusDouble locking leversBelow-2463.6

Loading...

  1. 1

Basic information

Allowable Voltage(V) 500 Over voltage category III Pollution degree 3
Inflammability class of insulation material acc. with UL94 V0 Material contact Brass Material housing Aluminium
Material of contact surface Silver EMC-version false With protective conductor true
Type of electric connection Screw connection Ambient temperature(°C) -40|125 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.5|2.5
Connectable conductor cross section multi-wired(mm²) 0.5|2.5 Width(mm) 43 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.5|2.5
Number of plug-in contact rows 2 Rated surge voltage(kV) 6 Material insulation body Thermoplastic
Coating housing Powder coating Connectable conductor cross section solid-core(mm²) 0.5|2.5 Operation temperature(°C) -40|125
Rated current In(A) 16

Tech Support