Software ASIMON

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E7050S

Part Number
E7050S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

194.00 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Application Programming software for the AS-i safety monitor AC041S Function The software is used for the configuration and set-up of the AS-i safety monitor by means of a PC. System Requirements PC with Pentium processor or higher
1 free interface RS-232
1 CD ROM drive
Windows Version 2000 / XP / Vista / Windows 7
Hard disk: min. 32 MB free / RAM min. 32 MB

This page is Software ASIMON, part number E7050S.
You can find the detail information about specifications and dimensions on part number E7050S.

Tech Support