moneo OS License

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QMS001

Part Number
QMS001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

753.85 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Network Protocol Ethernet TCP/IP Min. RAM 8 GB Web Browser Google Chrome; Mozilla Firefox; (supported versions: see current release notes)
Data Carrier download Min. CPU Cycle 2.3 GHz Required Device Interface USB; LAN Adapter - RJ45
Language German; English; French; Italian; Spanish; Portuguese; Chinese; Japanese; Korean; Russian Type of Licence single licence Min. Graphic Resolution 1920 x 1080
Min. Number of CPU Cores 4 Operating System Microsoft Windows 10 64 Bit; Microsoft Windows Server 2016; Microsoft Windows Server 2019; Microsoft Windows Server 20H2; (only versions within the Microsoft support period) Licence Class full version
Network Card Ethernet 1 Gbit

This page is moneo OS License, part number QMS001.
You can find the detail information about specifications and dimensions on part number QMS001.

Tech Support