Cable Gland【1-2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E10101
E11270
E12208
E21010
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Ambient Temperature
(°C)
Length
(mm)
Dimensions
(mm)

2.77 €

1 12 Days Housing: PA black; Sealing: NBR grey-40-100401/2"NPT

2.00 €

1 4 Days Housing: PA black; Sealing: CR-25-100-M20 x 1.5

1.83 €

2 Pieces Per Package

1 pack 4 Days PA 6.6-25-100-M20 x 1.5

2.62 €

1 12 Days Housing: PA black; Sealing: CR-25-10038M20 x 1.5

Loading...

  1. 1

Tech Support