Software

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QLM001
QLS020
QLS025
QLS030
QLV001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Additionally Required Software Function

546.61 €

1 Available 4 Days transfer of frequency spectraGoogle Chrome; Mozilla Firefox; Microsoft Internet Explorer 11; Microsoft EdgeDatenbank: Microsoft SQL-Server LR Agent: QLA001-

927.39 €

1 Available 4 Days visualisation of measured valuesGoogle Chrome; Mozilla Firefox; Microsoft Internet Explorer 11; Microsoft EdgeDatenbank: Microsoft SQL-Servercondition monitoring of machinery and plant; analysis of energy consumption; alarms when measured values are exceeded; interface to the ERP system

950.31 €

1 Available 12 Days visualisation of measured valuesGoogle Chrome; Mozilla Firefox; Microsoft Internet Explorer 11; Microsoft EdgeDatenbank: Microsoft SQL-Servercondition monitoring of machinery and plant; analysis of energy consumption; alarms when measured values are exceeded; interface to the ERP system

745.53 €

1 Available 4 Days visualisation of measured valuesGoogle Chrome; Mozilla Firefox; Microsoft Internet Explorer 11; Microsoft EdgeDatenbank: Microsoft SQL-Server LR Agent: QLA001condition monitoring of machinery and plant; analysis of energy consumption; alarms when measured values are exceeded; interface to the ERP system

124.93 €

1 Available 4 Days transfer of frequency spectraGoogle Chrome; Mozilla Firefox; Microsoft Internet Explorer 11; Microsoft EdgeDatenbank: Microsoft SQL-Server LR Agent: QLA001transfer and visualisation of frequency spectra from VSE evaluation units; raw data recording in case of exceeded limit values

Loading...

  1. 1

Basic information

Min. RAM 8 GB Web Browser Google Chrome; Mozilla Firefox; Microsoft Internet Explorer 11; Microsoft Edge Min. CPU Cycle 2.5 GHz
Min. Hard Disk Memory 10 GB Required Device Interface LAN Adapter - RJ45 Min. Graphic Card Memory(GB) 1
Min. Graphic Resolution 1680 x 1050 Min. Number of CPU Cores 2 Operating System Microsoft Windows 8.1; Microsoft Windows 10; Microsoft Windows Server 2012; Microsoft Windows Server 2012 R2; Microsoft Windows Server 2016

Tech Support