Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZZ1060
Number of Inputs and Outputs | Number of digital inputs: 2; Number of digital outputs: 2 | Number of Digital Inputs | 2; (IO-Link port Class A : 1 x 2) | Protection | IP 65; IP 67 |
---|---|---|---|---|---|
Nominal Voltage DC(V) | 5; (USB) | Max. Current Load per Output(mA) | 150 | Switching Level High(V) | 11-30 |
Version | USB 2.0 | Switching Level Low(V) | 0-5 | Materials | Housing: PA; socket: PA; lock nut: nickel-plated brass |
Current Consumption(mA) | < 1100; (USB) | Protection Class | III | Application | Parameter setting and analysis of units |
Number of Ports Class A | 1 | Storage Temperature(°C) | -25-85 | Ambient Temperature(°C) | -25-50 |
Short-Circuit Protection Digital Inputs | Yes | Number of Digital Outputs | 2; (IO-Link port Class A: 1 x 2) | Max. Relative Air Humidity(%) | 90 |
Communication Interface | IO-Link; USB | Current Rating per Port(A) | 0.65|0.15 | Electrical Connection - Sensor | Connector: M12 |
Number of USB Interfaces | 1 | Short-Circuit Proof | Yes | IO-Link Revision | 1.1 |
Display | PWR: 1 x LED, green/red Voltage supply: IO-Link: 1 x LED, green/red communication DI/DO: 1 x LED, orange digital input/output |
Transmission Type | COM1 (4.8 kBaud); COM2 (38.4 kBaud); COM3 (230.4 kBaud) | Sensor Supply | 24 V DC |
This page is Set USB IO-Link Master, part number ZZ1060.
You can find the detail information about specifications and dimensions on part number ZZ1060.