Lower Part AS-I Module【1-10 Pieces Per Package】 (AC5000)

Lower Part AS-I Module AC5000

Product Details:

Manufacturer part number: AC5000

Brand: IFM ELECTRONIC

Price: 14.00

Delivery time: 4 Days


Technical Data:

Protection: IP 67; (depending on the upper part used: IP 20 / IP 65 / IP 67)

Electrical Design: AS-i

Materials: PBT

Additional Voltage Supply: - V

Operating Voltage: 26.5-31.6 DC V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC5000

Part Number
AC5000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Protection Electrical Design Materials Additional Voltage Supply
(V)
Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Pack Quantity
(pcs.)
Type of Mounting AS-I Addressing Contact Rating Dimensions
(mm)

14.00 €

1 4 Days IP 67; (depending on the upper part used: IP 20 / IP 65 / IP 67)AS-iPBT-26.5-31.6 DCcontact pins in module upper part-25-85-mounting on DIN rail and panel-< 2 A45 x 80 x 20

Loading...

  1. 1

This page is Lower Part AS-I Module, part number AC5000.
You can find the detail information about specifications and dimensions on part number AC5000.

Variation of this product

Part Number
AC5003
AC5010
AC5011
AC5014
AC5015
AC5031
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Protection Electrical Design Materials Additional Voltage Supply
(V)
Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Pack Quantity
(pcs.)
Type of Mounting AS-I Addressing Contact Rating Dimensions
(mm)

23.80 €

1 4 Days IP 67; (depending on the upper part used: IP 20 / IP 65 / IP 67)AS-iPBT24 DC26.5-31.6 DCcontact pins in module upper part-25-85-mounting on DIN rail and panel-< 2 A45 x 80 x 20

22.49 €

1 4 Days IP 67; (depending on the upper part used: IP 20 / IP 65 / IP 67)AS-iPBT-26.5-31.6 DCcontact pins in module upper part-25-85-mounting on DIN rail and paneladdressing socket< 2 A45 x 80 x 20

31.00 €

1 4 Days IP 67; (depending on the upper part used: IP 20 / IP 65 / IP 67)AS-iPBT24 DC26.5-31.6 DCcontact pins in module upper part-25-85-mounting on DIN rail and paneladdressing socket< 2 A45 x 80 x 20

24.85 €

1 4 Days IP 67; (depending on the upper part used: IP 20 / IP 65 / IP 67)AS-iPBT; stainless steel (1.4305 / 303)-26.5-31.6 DCcontact pins in module upper part-25-85-mounting on DIN rail and panel-< 2 A-

35.57 €

1 4 Days IP 67; (depending on the upper part used: IP 20 / IP 65 / IP 67)AS-iPBT; stainless steel (1.4305 / 303)24 DC26.5-31.6 DCcontact pins in module upper part-25-85-mounting on DIN rail and panel-< 2 A45 x 80 x 20

27.99 €

1 4 Days IP 65AS-iPBT-26.5-31.6 DCscrew terminals: -2.5 mm²-25-85-mounting on DIN rail and panel-< 4 A-

Tech Support