Compact RFID Device

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DTE601
DTE602
DTE604
DTE801
DTE802
DTE804
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Angle of Aperture
(°)
Distance Write/Read Head Front
(mm)
Materials Protocol RFID Standard Distance Write/Read Head Side
(mm)
Power Consumption
(W)
Operating Frequency
(MHz)
Radio Approval For Usage Type Transmission Power ERP
(mW)
Dimensions
(mm)

896.96 €

1 3 Days -600PBT / PC; stainless steel; aluminiumPROFINET|TCP/IPISO 15693850-13.56EU; Australia; Chinadata transmission-113 x 113 x 50

896.96 €

1 3 Days -600PBT / PC; stainless steel; aluminiumEtherNet/IP|TCP/IPISO 15693850-13.56EU; Australia; Chinadata transmission-113 x 113 x 50

896.96 €

1 3 Days -600PBT / PC; stainless steel; aluminiumTCP/IPISO 15693850-13.56EU; Australia; China--113 x 113 x 50

1,350.41 €

1 3 Days --Housing: aluminium; PBT / PC; stainless steelPROFINET|TCP/IP--8.6865-868 (ETSI)EUdata transmission200113 x 118.6 x 50

1,350.41 €

1 3 Days 60-Housing: aluminium; PBT / PC; stainless steelEtherNet/IP|TCP/IP--8.6865-868 (ETSI)EUdata transmission200113 x 118.6 x 50

1,377.42 €

1 3 Days --Housing: aluminium; PBT / PC; stainless steelTCP/IP--8.6865-868 (ETSI)EU-200113 x 118.6 x 50

Loading...

  1. 1

Basic information

Protection IP 67 Max. Current Load per Output(mA) 100; (max.) Current Consumption(mA) 500
Protection Class III Operating Voltage(V) 19.2-28.8 DC Ambient Temperature(°C) -20-60
Communication Interface Ethernet

Tech Support