RFID Handheld Reader

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E80321

Part Number
E80321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,349.54 €

1 4 Days

Loading...

  1. 1

Basic information

Protection IP 65 Nominal Voltage DC(V) 5 Materials PS (polystyrene)
Current Consumption(mA) < 60 Application For use in PCs or notebooks Electrical Connection Cable: 1.8 m
Ambient Temperature(°C) -20-50 Operating Frequency(MHz) 0.125

This page is RFID Handheld Reader, part number E80321.
You can find the detail information about specifications and dimensions on part number E80321.

Tech Support