Connecting Cable Socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E12543
E12544
E12545
E12549
E12550
E12551
E12565
E12566
E12614
E60303
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Protection Materials Protection Class Connection Operating Voltage
(V)
Ambient Temperature
(°C)
Max. Current Load Total
(A)
Moulded-Body Material Special Feature Ambient Temperature (Moving)
(°C)

23.46 €

1 4 Days IP 67; (mating connector plugged in)PAIII-8-32 DC-40-854PAFree from silicone; Halogen-free; Drag chain suitability-20-85

25.23 €

1 4 Days IP 67; (mating connector plugged in)PAIII-8-32 DC-40-854PAFree from silicone; Halogen-free; Drag chain suitability-20-85

31.03 €

1 4 Days IP 67; (mating connector plugged in)PAIII-8-32 DC-40-854PAFree from silicone; Halogen-free; Drag chain suitability-20-85

24.75 €

1 4 Days IP 67; (mating connector plugged in)PAIII-8-32 DC-40-854PAFree from silicone; Halogen-free; Drag chain suitability-20-85

27.73 €

1 4 Days IP 67; (mating connector plugged in)PAIII-8-32 DC-40-854PAFree from silicone; Halogen-free; Drag chain suitability-20-85

37.67 €

1 4 Days IP 67; (mating connector plugged in)PAIII-8-32 DC-40-854PAFree from silicone; Halogen-free; Drag chain suitability-20-85

26.06 €

1 4 Days -PBT--12-24 DC-40-100----40-100

43.83 €

1 4 Days -PBT--12-24 DC-40-100----40-100

30.45 €

1 4 Days -Housing: TPU--< 50 AC/DC-25-90--Halogen-free-

39.32 €

1 4 Days ---Cable: 10 m, PUR; 4 x 0.5 mm², Connector: 1 x AMP, straight------

Loading...

  1. 1

Tech Support