Connection Cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E12555
E12556
E12557
E12558
E12559
E12560
E12679
E12728
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Nut Materials Operating Voltage
(V)
Ambient Temperature
(°C)
Moulded-Body Material Special Feature Ambient Temperature (Moving)
(°C)

34.35 €

1 4 Days --12-24 DC-40-85PAFree from silicone; Halogen-free-30-70

37.55 €

1 4 Days --12-24 DC-40-85PAFree from silicone; Halogen-free-30-70

50.23 €

1 4 Days --12-24 DC-40-85PAFree from silicone; Halogen-free-30-70

27.37 €

1 4 Days Brass, nickel-platedPA; socket: TPU orange; Sealing: FKM8-32 DC-40-80-Free from silicone; Halogen-free; Drag chain suitability-20-80

29.26 €

1 4 Days Brass, nickel-platedPA; socket: TPU orange; Sealing: FKM8-32 DC-40-80-Free from silicone; Halogen-free; Drag chain suitability-20-80

34.83 €

1 4 Days Brass, nickel-platedPA; socket: TPU orange; Sealing: FKM8-32 DC-40-80-Free from silicone; Halogen-free; Drag chain suitability-20-80

26.77 €

1 4 Days Brass, nickel-platedPA; socket: TPU orange; Sealing: FKM8-32 DC-40-80-Free from silicone; Halogen-free; Drag chain suitability-20-80

27.37 €

1 12 Days Brass, nickel-platedPA; socket: TPU orange; Sealing: FKM8-32 DC-40-80-Free from silicone; Halogen-free; Drag chain suitability-20-80

Loading...

  1. 1

Basic information

Protection IP 67; (mating connector plugged in) Protection Class III Max. Current Load Total(A) 4

Tech Support