Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
E11067 |
E11601 |
E11917 |
E12358 |
E12366 |
E12408 |
E12734 |
E70156 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable Structure | Materials | Operating Voltage (V) | Ambient Temperature (°C) | Cable Length (m) | Number of Contacts (Socket) | Connecting Thread (Socket) | Type (Socket) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
17.77 € | 1 | 4 Days | 4 x 0.25 mm² | diecast zinc | < 250 AC/DC | -25-85 | 0.5 | 5 | M12 | straight | ||
27.25 € | 1 | 4 Days | 8 x 0.25 mm² (14 x Ø 0.15 mm) | Brass nickel-plated | < 30 AC / < 36 DC | -25-90 | 0.5 | 8 | M12 | straight | ||
14.57 € | 1 | 4 Days | 4 x 0.25 mm² / 1 x 0.5 mm² | diecast zinc nickel-plated | < 125 AC/DC | -25-85 | 0.7 | 5 | M12 | straight | ||
12.90 € | 1 | 12 Days | 4 x 0.25 mm² | PA 6.6 | < 250 AC/DC | -40-85 | 0.5 | 4 | M12 | straight | ||
13.73 € | 1 | 12 Days | 4 x 0.25 mm² | Brass nickel-plated | < 60 AC / < 75 DC | -25-85 | 0.5 | 4 | M8 | straight | ||
13.15 € | 1 | 4 Days | 5 x 0.25 mm² | diecast zinc nickel-plated | < 125 AC/DC | -25-85 | 0.5 | 5 | M12 | straight | ||
15.17 € | 1 | 3 Days | 4 x 0.25 mm² | diecast zinc potted | < 250 AC/DC | -25-85 | 2 | 5 | M12 | straight | ||
14.09 € | 1 | 12 Days | 4 x 0.25 mm² | diecast zinc nickel-plated | < 250 AC/DC V | -25-85 | 0.5 | 4 | M12 | - |
Loading...
Coding (Socket) | A | Cable Material | PVC |
---|
Configure
Basic Attributes
Cable Structure
Materials
Operating Voltage(V)
Ambient Temperature(°C)
Cable Length(m)
Number of Contacts (Socket)
Connecting Thread (Socket)
Type (Socket)
Optional Attributes