AS-I Master

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

U71005

Part Number
U71005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,701.54 €

1 Available 2 Days

Loading...

  1. 1

Basic information

Protection IP 20 Application AS-i master for Controllogix PLC platforms Operating Voltage(V) 30 DC
Ambient Temperature(°C) 0-55 Current Consumption 5.1 V DC: 390 mA; 24 V DC: 150 mA; AS-i 1: 70 mA; AS-i 2: 70 mA Remark Configuration is handled through Allen-Bradleys' RSLogix software.
Communication Interface RS232 Number of AS-I Masters 2 Display LED display

This page is AS-I Master, part number U71005.
You can find the detail information about specifications and dimensions on part number U71005.

Tech Support