AS-Interface Safety PCB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E7015S

Part Number
E7015S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

174.62 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Protection depend on the housing Electrical Design 2 safe inputs / 1 unsafe LED output Current Consumption(mA) < 50
Operating Voltage(V) 26.5-31.6 Ambient Temperature(°C) -25-60 Product Designation AS-i safety PCB
Display operation: LED green; short circuit: LED red; function: LED yellow

This page is AS-Interface Safety PCB, part number E7015S.
You can find the detail information about specifications and dimensions on part number E7015S.

Tech Support