Passive Splitter Box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC2900

Part Number
AC2900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

230.81 €

1 4 Days

Loading...

  1. 1

Basic information

Protection IP 68; IP 69K Materials stainless steel; PC Application For hygienic and wet areas in the food industry
Electrical Connection - Plug Connector: M12 Additional Voltage Supply(V) 20-30 DC; (AUX) AS-I Certificate Pending Yes
Operating Voltage(V) 26.5-31.6 DC Ambient Temperature(°C) -5-70 Max. Current Load per Module/Slot(A) 4; (AS-i: 4 A; AUX: 4 A)
Dimensions(mm) Ø 137.3 / L = 80

This page is Passive Splitter Box, part number AC2900.
You can find the detail information about specifications and dimensions on part number AC2900.

Tech Support