Preset Counter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E89005

Part Number
E89005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

320.99 €

1 4 Days

Loading...

  1. 1

Basic information

Number of Inputs and Outputs Number of digital inputs: 2; Number of relay outputs: 2 Number of Digital Inputs 2 Protection IP 65; (on the front)
Materials PC black Auxiliary Energy for Sensors DC(V) 24; (±15 %. 80 mA) Application preset counter with 2 presets
Storage Temperature(°C) -25-75 Electrical Connection plug-in screw terminals: 7 x -2.5 mm² Ambient Temperature(°C) -20-65
Operating Elements 2 x 7-segment LCD display, green backlit 6-digit
8
pushbuttons
Nominal Frequency AC(Hz) 50-60 Protection Rating Terminals IP 00
Number of Relay Outputs 2 Max. Relative Air Humidity(%) 93 Nominal Voltage AC(V) 90-260
Dimensions(mm) 48 x 48 x 107

This page is Preset Counter, part number E89005.
You can find the detail information about specifications and dimensions on part number E89005.

Tech Support