Value Limit Value Display

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DP2200

Part Number
DP2200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

147.08 €

1 4 Days

Loading...

  1. 1

Basic information

Number of Inputs and Outputs Number of analogue inputs: 1; Number of digital outputs: 1 Protection IP 67 Nominal Voltage DC(V) 24
Max. Current Load per Output(mA) 50 Materials PA Current Consumption(mA) 30-830; (24 V DC. full load)
Application Decentralised display, preprocessing and conversion of analogue signals Number of Analogue Inputs 1 Electrical Connection - Plug Connector: M12
Analogue Current Output(mA) 4-20 Electrical Connection - Socket Connector: M12 Operating Voltage(V) 18-30 DC; (to SELV/PELV)
Ambient Temperature(°C) -25-60 Output Function normally open / normally closed; (parameterisable) Number of Digital Outputs 1
Communication Interface IO-Link Analogue Input (Current)(mA) 4-20 Voltage Range(V) 10-30
Sensor Supply of the Inputs 24 V DC Dimensions(mm) 63 x 30 x 24 Display Switching status
LED, yellow
operation: LED, green
7-segment LED display, red/green 4-digit parameterisable
digit height 6.8 mmdigit width 3.8 mm

This page is Value Limit Value Display, part number DP2200.
You can find the detail information about specifications and dimensions on part number DP2200.

Tech Support