Belt Drift Switches

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZB0090

Part Number
ZB0090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

605.39 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Protection Rating IP 67 Contacts 2 SPDT Cover Yellow
Housing Materials Aluminium Max. Switching Voltage 230 V AC / 230 V DC Thermal Current(A) 6
Contact Type snap in action Opterating Temperature(°C) -25 - +70 Mounting 2 x M8 screws
Switching Ability AC-15: Ue = AC 230 V, Ie = 1.5 A DC 24 V, t = 2 ms to 3 ms, to 3 A Short Circuit Overload Protection fuse externally 10A (FF) Rated Insulation Voltage 380 V AC / 250 V DC

This page is Belt Drift Switches, part number ZB0090.
You can find the detail information about specifications and dimensions on part number ZB0090.

Tech Support