Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AC1146
Protection | IP 67 | Nominal Voltage DC(V) | 26.5-31.6 | Materials | PBT |
---|---|---|---|---|---|
Application | diagnostic tool for AS-i | Ambient Temperature(°C) | 0-55 | Reverse Polarity Protection | Yes |
Undervoltage Monitoring | Yes | Max. Current Consumption from AS-I(mA) | 60 | Display | operation LED, green warning LED, yellow errors LED, red |
This page is AS-I Tuner Diagnostic Module, part number AC1146.
You can find the detail information about specifications and dimensions on part number AC1146.