Manufacturer part number: AC1401
Brand: IFM ELECTRONIC
Price: 1,636.92 €
Delivery time: 4 Days
Protection: IP 20
Max. Current Consumption from AS-I: 500; (with external supply: 10 mA) mA
Number of AS-I Masters: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AC1401
Part Number
|
---|
AC1401 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Protection | Max. Current Consumption from AS-I (mA) | Number of AS-I Masters | |
---|---|---|---|---|---|---|---|
1,636.92 € | 1 | Available | 4 Days | IP 20 | 500; (with external supply: 10 mA) | 1 |
Loading...
Materials | Aluminium powder-coated; steel sheet galvanised; PC | Current Consumption(mA) | < 500; (AUX / AS-i 1) | Application | PROFINET gateway |
---|---|---|---|---|---|
Operating Voltage(V) | 18-32 DC; (AUX; AS-i: 21-31.6 V DC) | Ambient Temperature(°C) | 0-60 | Housing | Housing for DIN rail mounting |
Communication Interface | Ethernet | Electrical Separation | Yes | Display | Function 1 x LED, red/green full graphic LCD display |
This page is AS-I PROFINET Gateway, part number AC1401.
You can find the detail information about specifications and dimensions on part number AC1401.
Part Number |
---|
AC1402 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Protection | Max. Current Consumption from AS-I (mA) | Number of AS-I Masters |
---|---|---|---|---|---|---|---|
2,055.69 € | 1 | Available | 4 Days | - | 500; (with external supply: 10 mA; AS-i 2: 10 mA) | 2 |