Adapter Cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2M200
E2M201
E2M202
E2M203
E2M204
E2M205
E2M206
E2M260
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Structure Protection Materials Application Operating Voltage
(V)
Type Ambient Temperature
(°C)
Overvoltage Protection Coding (Socket) Connecting Thread (Plug) Cable Length
(m)
Type (Plug) Number of Contacts (Socket) Cable Material Coding (Plug) Type (Socket) Number of Contacts (Plug)

63.83 €

1 4 Days 3 x 0.34 mm² / 1 x 0.11 mm²-Housing: PVC; Sealing: EPDMCamera with video output O2M20x< 60 DC--45-85-AM120.6straight4PVCAstraight5

136.24 €

1 4 Days 3 x 0.34 mm² / 1 x 0.11 mm²-Housing: PVC; Sealing: EPDMCamera with video output O2M20x< 60 DCY adapter cable M12 plug / 2 x M16 socket-45-85--M120.95straight-PUR-straight5

78.92 €

1 4 Days 3 x 0.34 mm² / 1 x 0.11 mm²-Housing: PVC; Sealing: EPDMCamera with video output O2M20x< 60 DC--45-85-AM163straight4PVCAstraight4

81.83 €

1 4 Days 3 x 0.34 mm² / 1 x 0.11 mm²-Housing: PVC; Sealing: EPDMCamera with video output O2M20x< 60 DC--45-85-AM165straight4PVCAstraight4

107.31 €

1 4 Days 3 x 0.34 mm² / 1 x 0.11 mm²-Housing: PVC; Sealing: EPDMCamera with video output O2M20x< 60 DC--45-85-AM1611straight4PVCAstraight4

136.24 €

1 4 Days 3 x 0.34 mm² / 1 x 0.11 mm²-Housing: PVC; Sealing: EPDMCamera with video output O2M20x< 60 DC--45-85-AM1616straight4PVCAstraight4

162.14 €

1 4 Days 3 x 0.34 mm² / 1 x 0.11 mm²-Housing: PVC; Sealing: EPDMCamera with video output O2M20x< 60 DC--45-85-AM1621straight4PVCAstraight4

42.09 €

1 4 Days -IP 67fixture: ABS-12 DC--YesA---4----

Loading...

  1. 1

Basic information

Connecting Thread (Socket) M16

Tech Support