Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AC3226 |
AC3227 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Protection | Application | Max. Relative Air Humidity (%) | Max. Height Above Sea Level (m) | Output - Electrical Design | Max. Current Consumption from AS-I (mA) | Degree of Soiling | Display | Accessories (Included) | Output - Electrically Separated | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
424.93 € | 1 | Available | 4 Days | - | extension of the AS-i network by another 100 m | - | - | AS-i | 60; (per AS-i line) | - | operation 2 x LED, green function LED, yellow | COMBICON connectors Link for bus termination | Yes | |
508.61 € | 1 | Available | 4 Days | IP 20 | Extension of the AS-i network via fibre optics to max. 3200 m | 90; (non condensing) | 2000 | - | 60 | 2 | operation 1 x LED, green | COMBICON connectors | - |
Loading...
Materials | PA 6.6 | Operating Voltage(V) | 26.5-31.6 DC | Ambient Temperature(°C) | -25-70 |
---|---|---|---|---|---|
Type of Mounting | mounting on DIN rail |
Configure
Basic Attributes
Protection
Application
Max. Relative Air Humidity(%)
Max. Height Above Sea Level(m)
Output - Electrical Design
Max. Current Consumption from AS-I(mA)
Degree of Soiling
Display
Accessories (Included)
Output - Electrically Separated
Filter by standard shipping days
Optional Attributes