Illuminated E-STOP (AC010S)

Illuminated E-STOP AC010S
  • Volume Discount

Product Details:

Manufacturer part number: AC010S

Brand: IFM ELECTRONIC

Price: 343.84

Delivery time: 4 Days


Technical Data:

Protection: IP 67

Electrical Design: AS-i

Materials: PC-GF20

Application: fool-proof E-STOP to EN ISO 13850

Connection: M12 Connector; quick mounting technology for AS-i flat cable, IP 67


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC010S

Part Number
AC010S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Protection Electrical Design Materials Application Connection Operating Voltage
(V)
Ambient Temperature
(°C)
Product Designation Complies with the Requirements Voltage Type Display

343.84 €

1 Available 4 Days IP 67AS-iPC-GF20fool-proof E-STOP to EN ISO 13850M12 Connector; quick mounting technology for AS-i flat cable, IP 6726.5-31.6 V-25-60illuminated E-STOP with integrated AS-i connectionSIL 3DCFunction: LED red

Loading...

  1. 1

This page is Illuminated E-STOP, part number AC010S.
You can find the detail information about specifications and dimensions on part number AC010S.

Variation of this product

Part Number
E7007S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Protection Electrical Design Materials Application Connection Operating Voltage
(V)
Ambient Temperature
(°C)
Product Designation Complies with the Requirements Voltage Type Display

97.08 €

1 Available 4 Days IP 67, IP 69K---screw terminal--25-70illuminated E-STOP---

Tech Support